Round seal for tube body
Type RD2 TUK2
Item no. 7407098
EAN 4012195983286



Item no. / Type
7407098 / RD2 TUK2
Smallest selling unit: 1 piece
1piece
piece
Description
Round seal for tube body TUK2 - spare part.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Ethylene propylene diene rubber DIN 1629 |
Dimensions
| Dimension D | 95 mm |
|---|
Environmental Data
0,0176 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0176 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0176 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RD2 TUK2
7407098
RD2 TUK2
Item no.
7407098

