Round seal for height-adjustable round cassette R4, R7 and R9
Type RD R7 NK2
Item no. 7407074
EAN 4012195983248



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Round seal for height-adjustable round cassettes RKR2 and RKFR2 of nominal sizes R4, R7 and R9.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Ethylene propylene diene rubber DIN 1629 |
Dimensions
| Dimension D | 274 mm |
|---|
Environmental Data
0,049 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,049 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,049 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RD R4 NK2
7407073
RD R7 NK2
7407074
RD R9 NK2
7407075
RD R4 NK2
Item no.
7407073
RD R7 NK2
Item no.
7407074
RD R9 NK2
Item no.
7407075
