Round conductor, copper sheathed
Type RD 8-ST CU
|Item no. 5021380
|EAN 4012196564804



Item no. / Type
5021380 / RD 8-ST CU
Diameter
8 mm
Cross-section
50 mm²
Material
Steel
Smallest selling unit: 100 m
100m
m
Description
• Can be used as a conductor according to IEC/ EN 62561-2 (VDE 0185-561-2)
• Complies with the requirements of VDE 0185-305 (IEC 62305)
• Copper layer thickness: Min. 70 µm
• Complies with the requirements of VDE 0185-305 (IEC 62305)
• Copper layer thickness: Min. 70 µm
Technical data
Dimensions
| Length | 100000 mm |
|---|
Technical data
| Diameter | 8 mm |
|---|---|
| High voltage-resistant, insulated version | no |
| Number of individual wires | 1 |
| ROHS-conformant | yes |
| Cross-section | 50 mm² |
| Dimension | 8mm |
| Surface | Copper-plated |
| Material | Steel |
| Length tolerance ± | 5 % |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Diameter
Cross-section
Material
Item no.
RD 8-ST CU
8
50
Steel
5021380
RD 8-ST CU
Item no.
5021380
Diameter
8
Cross-section
50
Material
Steel

