Round conductor, copper
Type RD 8-CU 25
Item no. 5021484
EAN 4012196636822



Item no. / Type
Diameter
Nomal ring (approx. kg)
Cross-section
Nomal ring (approx. m)
Smallest selling unit: 55 m
55m
m
Description
• Can be used as a conductor and earthing conductor according to DIN EN 62561-2 (VDE 0185-561-2)
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Diameter | 8 mm |
|---|---|
| Nomal ring (approx. kg) | 25 |
| High voltage-resistant, insulated version | no |
| Number of individual wires | 1 |
| Material property | Soft |
| Material jacket | Without |
| ROHS-conformant | yes |
| Cross-section | 50 mm² |
| Nomal ring (approx. m) | 55 |
| Dimension | 8mm |
| Material | Copper |
| Length tolerance ± | 5 % |
Dimensions
| Dimension D | 8 mm |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Diameter
Nomal ring (approx. kg)
Cross-section
Nomal ring (approx. m)
Material
Item no.
RD 8-CU
8
45
50
100
Copper
5021480
RD 8-CU 25
8
25
50
55
Copper
5021484
RD 10-CU
10
35
78
50
Copper
5021502
Diameter
Nomal ring
(approx. kg)
Cross-section
Nomal ring
(approx. m)
RD 8-CU
Item no.
5021480
Diameter
8
Nomal ring (approx. kg)
45
Cross-section
50
Nomal ring (approx. m)
100
Material
Copper
RD 8-CU 25
Item no.
5021484
Diameter
8
Nomal ring (approx. kg)
25
Cross-section
50
Nomal ring (approx. m)
55
Material
Copper
RD 10-CU
Item no.
5021502
Diameter
10
Nomal ring (approx. kg)
35
Cross-section
78
Nomal ring (approx. m)
50
Material
Copper

