Rotary lock for the corner bracket UZD4 250/350
Type DV UZD4
Item no. 7410016
EAN 4012197499259



Item no. / Type
7410016 / DV UZD4
Smallest selling unit: 1 PU
1PU
PU
Description
Rotary lock for the corner bracket of UZD4 250/350.
Technical data
Dimensions
| Height | 6 mm |
|---|---|
| Dimension h | 6 mm |
| Dimension d Ø | 26 mm |
Technical data
| Suitable for screed-flush closed underfloor ducts | no |
|---|---|
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Lowerable to be flush-floor | no |
| For pipe connection | no |
| ROHS-conformant | yes |
| Material | Die-cast zinc |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DV UZD4
7410016
DV UZD4
Item no.
7410016
