Rotary lock for corner bracket - DV UFD3
Type DV UFD3
Item no. 7407199
EAN 4012195931942



Item no. / Type
7407199 / DV UFD3
Smallest selling unit: 1 PU
1PU
PU
Description
Rotary lock for height adjustment screw in the corner bracket of a UZD/UGD.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Die-cast zinc |
Environmental Data
0,3869 kg CO2e / 20 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3869 kg CO2e / 20 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3869 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 20 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DV UFD3
7407199
DV UFD3
Item no.
7407199

