Roof penetration
Type 330 K
|Item no. 5201101
|EAN 4012195401599



Item no. / Type
5201101 / 330 K
Smallest selling unit: 5 piece
5piece
piece
Description
• For round conductors 8–10, air-termination rods 16 mm
• Flat conductors 20 mm/30 mm
• Colour: Black, UV-resistant
• For penetration and sealing of roofs
• Flat conductors 20 mm/30 mm
• Colour: Black, UV-resistant
• For penetration and sealing of roofs
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 250 mm |
| Height | 97 mm |
| Dimension d min. | 250 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | Rd 8-16/ FL20 u. FL30 mm |
| Dimension | 250x250x100 |
| Material | Polyamide |
| Colour | Black |
Environmental Data
0,7031 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7031 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7031 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
330 K
5201101
330 K
Item no.
5201101


