Roof gutter clamp for all bead thicknesses FT
Type 262
|Item no. 5316014
|EAN 4012195419891




Item no. / Type
5316014 / 262
Fit
Rd 8-10 mm
Smallest selling unit: 25 piece
25piece
piece
Description
• With 4 hexagonal bolts M6 x 16
• Suitable for all bulge thicknesses
• Suitable for all bulge thicknesses
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Roof gutter clamp |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,501 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,501 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,501 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
262
Rd 8-10
5316014
262
Item no.
5316014
Fit
Rd 8-10



