Roof-form cover
Type WDRLU DF1116 5FT
Item no. 6227267
EAN 4012196218875



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Roof-shaped cover for installing on cable trays, cable ladders and wide span systems. Self-tapping drilling screws are used for fastening.
The screws are not included in the scope of delivery.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 85 mm |
| Dimension L | 3000 mm |
| Dimension B | 500 mm |
| Dimension H | 85 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 500x3000x2mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
23,8838 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 23,8838 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 23,8838 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
WDRLU DF1116 2FT
3000
200
2
6227261
WDRLU DF1116 3FT
3000
300
2
6227263
WDRLU DF1116 4FT
3000
400
2
6227265
WDRLU DF1116 5FT
3000
500
2
6227267
WDRLU DF1116 6FT
3000
600
2
6227269
Width
WDRLU DF1116 2FT
Item no.
6227261
Length
3000
Width
200
Plate thickness
2
WDRLU DF1116 3FT
Item no.
6227263
Length
3000
Width
300
Plate thickness
2
WDRLU DF1116 4FT
Item no.
6227265
Length
3000
Width
400
Plate thickness
2
WDRLU DF1116 5FT
Item no.
6227267
Length
3000
Width
500
Plate thickness
2
WDRLU DF1116 6FT
Item no.
6227269
Length
3000
Width
600
Plate thickness
2

