Roof-form cover
Type WDRLU DF1116 4FT
Item no. 6227265
EAN 4012196218868



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Roof-shaped cover for installing on cable trays, cable ladders and wide span systems. Self-tapping drilling screws are used for fastening.
The screws are not included in the scope of delivery.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 400 mm |
| Height | 72 mm |
| Dimension L | 3000 mm |
| Dimension B | 400 mm |
| Dimension H | 72 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 400x3000x2mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
16,222 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 16,222 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 16,222 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
WDRLU DF1116 2FT
3000
200
2
6227261
WDRLU DF1116 3FT
3000
300
2
6227263
WDRLU DF1116 4FT
3000
400
2
6227265
WDRLU DF1116 5FT
3000
500
2
6227267
WDRLU DF1116 6FT
3000
600
2
6227269
Width
WDRLU DF1116 2FT
Item no.
6227261
Length
3000
Width
200
Plate thickness
2
WDRLU DF1116 3FT
Item no.
6227263
Length
3000
Width
300
Plate thickness
2
WDRLU DF1116 4FT
Item no.
6227265
Length
3000
Width
400
Plate thickness
2
WDRLU DF1116 5FT
Item no.
6227267
Length
3000
Width
500
Plate thickness
2
WDRLU DF1116 6FT
Item no.
6227269
Length
3000
Width
600
Plate thickness
2

