Roof conductor holder, suitable for direct bonding
Type 165 B 100
Item no. 5218829
EAN 4012195408970



Item no. / Type
Length
Mounting height
Fit
Smallest selling unit: 50 piece
50piece
piece
Description
• With conductor holder and bottom section, hot-dip galvanised steel
• Bottom section Ø 100 mm
• Bottom section Ø 100 mm
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Height | 100 mm |
| Dimension H | 100 mm |
Technical data
| Mounting height | 100 mm |
|---|---|
| Conductor diameter, min. | 8 |
| Conductor diameter, max. | 10 |
| Conductor fastening type | With screw clip |
| Application | Flat roof |
| Mounting type | Adhesive |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 100mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,574 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,574 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,574 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Mounting height
Fit
Item no.
165 B 60
100
60
Rd 8-10
5218810
165 B 100
100
100
Rd 8-10
5218829
Mounting height
165 B 60
Item no.
5218810
Length
100
Mounting height
60
Fit
Rd 8-10
165 B 100
Item no.
5218829
Length
100
Mounting height
100
Fit
Rd 8-10


