Roof conductor holder for tiled roofs, angled, Rd 8, CU
Type 157 I-CU
|Item no. 5215749
|EAN 4012195812593




Item no. / Type
5215749 / 157 I-CU
Length
140 mm
Fit
Rd 8 mm
This item is a discontinued product!
Smallest selling unit: 10 piece
10piece
piece
Description
• Conductor holder copper plated high-grade stainless steel (V2A)
• Curved bottom strip for quick installation
• Curved bottom strip for quick installation
Technical data
Dimensions
| Length | 140 mm |
|---|
Technical data
| Mounting height | 26,5 mm |
|---|---|
| Conductor diameter, min. | 8 |
| Conductor diameter, max. | 8 |
| Conductor fastening type | With clip |
| Application | Roof surface |
| Mounting type | For suspension |
| ROHS-conformant | yes |
| Fit | Rd 8 mm |
| Dimension | 8mm |
| Material | Copper |
Environmental Data
0,1756 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1756 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1756 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fit
Item no.
157 I-CU
140
Rd 8
5215749
157 I-CU
Item no.
5215749
Length
140
Fit
Rd 8



