Roof conductor holder for tiled roofs, angled, Rd 8−10
Type 157 IK-VA
|Item no. 5215668
|EAN 4012195812531



Item no. / Type
5215668 / 157 IK-VA
Length
140 mm
Fit
Rd 8-10 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• Conductor holder of polyamide
• Curved bottom strip for quick installation
• Curved bottom strip for quick installation
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 25 mm |
| Height | 40 mm |
Technical data
| Mounting height | 40 mm |
|---|---|
| Conductor diameter, min. | 8 |
| Conductor diameter, max. | 10 |
| Conductor fastening type | With clamp clip |
| Application | Roof surface |
| Mounting type | For suspension |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10 mm |
| Material | Stainless steel 1.4301 |
Environmental Data
0,2597 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2597 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2597 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fit
Item no.
157 IK-VA
140
Rd 8-10
5215668
157 IK-VA
Item no.
5215668
Length
140
Fit
Rd 8-10


