Roof conductor holder for slated roofs
Type 157 GB-M8
|Item no. 5202569
|EAN 4012195894223



Item no. / Type
5202569 / 157 GB-M8
Length
260 mm
Mounting height
27 mm
Fit
Rd 8-10 mm
This item is a discontinued product!
Smallest selling unit: 20 piece
20piece
piece
Description
• With Ø 5.5 mm drill hole
• With 3 M8 threaded nipples for positioning the holder
• With 3 M8 threaded nipples for positioning the holder
Technical data
Dimensions
| Length | 260 mm |
|---|
Technical data
| Mounting height | 27 mm |
|---|---|
| Conductor fastening type | Miscellaneous |
| Application | Slate roof |
| Mounting type | Screw-on |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 260mm |
| Material | Stainless steel 1.4301 |
Environmental Data
0,2694 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2694 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2694 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Mounting height
Fit
Item no.
157 GB-M8
260
27
Rd 8-10
5202569
157 GB-M8
Item no.
5202569
Length
260
Mounting height
27
Fit
Rd 8-10

