Roof conductor holder for ridge tiles, 185−260 mm, Rd 8, A2
Type 132 VA
|Item no. 5202833
|EAN 4012195403814




Item no. / Type
5202833 / 132 VA
Mounting height
20 mm
Fit
Rd 8 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• Adjustable width from 185-260 mm
• Fast installation using wing screw
• Fast installation using wing screw
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Height | 126,4 mm |
Technical data
| Mounting height | 20 mm |
|---|---|
| Conductor diameter, min. | 8 |
| Conductor diameter, max. | 8 |
| Conductor fastening type | With clip |
| Application | Ridge |
| Mounting type | Tensionable |
| ROHS-conformant | yes |
| Fit | Rd 8 mm |
| Clamping range D, min. | 185 mm |
| Clamping range D, max. | 260 mm |
| Dimension | 8mm |
| Material | Stainless steel 1.4301 |
Environmental Data
0,6183 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6183 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6183 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Mounting height
Fit
Item no.
132 VA
20
Rd 8
5202833
132 VA
Item no.
5202833
Mounting height
20
Fit
Rd 8


