Roof conductor holder for ridge tiles, 185−260 mm, Rd 8–10, CU
Type 132 K-CU
|Item no. 5202590
|EAN 4012195902232




Item no. / Type
5202590 / 132 K-CU
Mounting height
20 mm
Fit
Rd 8-10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
132/..: Roof conductor holder for ridge tiles
• Adjustable width from 185-260 mm
• Bottom part made of non-rusting stainless steel (V2A)
or of copper
• Infinitely adjustable conductor holder
• Conductor holder of polyamide
• For round conductor Rd 8-10
• Fast installation using wing screw
• Adjustable width from 185-260 mm
• Bottom part made of non-rusting stainless steel (V2A)
or of copper
• Infinitely adjustable conductor holder
• Conductor holder of polyamide
• For round conductor Rd 8-10
• Fast installation using wing screw
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Height | 112 mm |
Technical data
| Mounting height | 20 mm |
|---|---|
| Conductor diameter, min. | 8 |
| Conductor diameter, max. | 10 |
| Conductor fastening type | With clamp clip |
| Application | Ridge |
| Mounting type | Tensionable |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Clamping range D, min. | 185 mm |
| Clamping range D, max. | 260 mm |
| Dimension | 8-10 mm |
| Material | Copper |
Environmental Data
0,4121 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4121 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4121 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Mounting height
Fit
Item no.
132 K-CU
20
Rd 8-10
5202590
132 K-CU
Item no.
5202590
Mounting height
20
Fit
Rd 8-10


