Roof conductor holder for flat roofs, without base
Type 165 OBG-8
|Item no. 5218683
|EAN 4012195408796




Item no. / Type
5218683 / 165 OBG-8
Length
152 mm
Fit
Rd 8 mm
Smallest selling unit: 12 piece
12piece
piece
Description
• Without bottom
• With double conductor holder
• Filling weight 1 kg (frost-resistant concrete)
• Sleeve from polyethylene, black
• With double conductor holder
• Filling weight 1 kg (frost-resistant concrete)
• Sleeve from polyethylene, black
Technical data
Dimensions
| Length | 152 mm |
|---|
Technical data
| Conductor diameter, min. | 8 |
|---|---|
| Conductor diameter, max. | 8 |
| Conductor fastening type | With clip |
| Application | Flat roof |
| Mounting type | Miscellaneous |
| ROHS-conformant | yes |
| Fit | Rd 8 mm |
| Dimension | 8mm |
| Material | Polyethylene |
Environmental Data
0,4349 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4349 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4349 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fit
Item no.
165 OBG-8
152
Rd 8
5218683
165 OBG-8
Item no.
5218683
Length
152
Fit
Rd 8


