Roof conductor holder for flat roofs, with raised cable bracket
Type 165 KRB SO
|Item no. 5218977
|EAN 4012195952213




Item no. / Type
5218977 / 165 KRB SO
Length
140 mm
Fit
Rd 8-10 mm
Smallest selling unit: 9 piece
9piece
piece
Description
• Filling weight 1 kg (frost-resistant concrete)
• With conductor holder, type 168 DIN-K
• Die-cast zinc conductor holder, electrogalvanised
• Polyethylene sleeve, black
• With conductor holder, type 168 DIN-K
• Die-cast zinc conductor holder, electrogalvanised
• Polyethylene sleeve, black
Technical data
Dimensions
| Length | 140 mm |
|---|
Technical data
| Conductor diameter, min. | 8 |
|---|---|
| Conductor diameter, max. | 10 |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8mm |
Environmental Data
0,8018 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8018 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8018 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fit
Item no.
165 KRB SO
140
Rd 8-10
5218977
165 KRB SO
Item no.
5218977
Length
140
Fit
Rd 8-10



