Roof conductor holder for flat roofs, only plastic sleeve
Type 165 KR
|Item no. 5218861
|EAN 4012195409038



Item no. / Type
5218861 / 165 KR
Length
140 mm
Fit
Rd 8 mm
Smallest selling unit: 50 piece
50piece
piece
Description
• For self-filling with concrete
• Potential filling weight: approx. 1.3 kg
• Sleeve from polyethylene, black
• Potential filling weight: approx. 1.3 kg
• Sleeve from polyethylene, black
Technical data
Dimensions
| Length | 140 mm |
|---|
Technical data
| Conductor diameter, min. | 8 |
|---|---|
| Conductor diameter, max. | 8 |
| Conductor fastening type | With clamp clip |
| Application | Flat roof |
| Mounting type | Miscellaneous |
| ROHS-conformant | yes |
| Fit | Rd 8 mm |
| Dimension | 85mm |
| Material | Polyethylene |
Environmental Data
0,1203 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1203 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1203 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fit
Item no.
165 KR
140
Rd 8
5218861
165 KR
Item no.
5218861
Length
140
Fit
Rd 8

