Roof conductor holder 55 mm
Type 165 NBK 55
|Item no. 5218314
|EAN 4012195904274



Item no. / Type
5218314 / 165 NBK 55
Length
100 mm
Mounting height
55 mm
Fit
Rd 8-10 mm
Smallest selling unit: 75 piece
75piece
piece
Description
• Suitable for bonding straight to flat roofs
• Conductor holder of polyamide
• Bottom section, hot-dip galvanised steel
• Bottom section Ø 100 mm
• Conductor holder of polyamide
• Bottom section, hot-dip galvanised steel
• Bottom section Ø 100 mm
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Dimension H | 55 mm |
Technical data
| Mounting height | 55 mm |
|---|---|
| Conductor diameter, min. | 8 |
| Conductor diameter, max. | 10 |
| Conductor fastening type | With clamp clip |
| Application | Flat roof |
| Mounting type | Adhesive |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 55mm |
| Material | Polyamide |
Environmental Data
0,3801 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3801 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3801 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Mounting height
Fit
Item no.
165 NBK 55
100
55
Rd 8-10
5218314
165 NBK 55
Item no.
5218314
Length
100
Mounting height
55
Fit
Rd 8-10

