Roof cable holder for slated roofs, Rd 8−10, CU
Type 157 LK-CU
|Item no. 5215382
|EAN 4012195811930




Item no. / Type
5215382 / 157 LK-CU
Length
212 mm
Mounting height
38 mm
Fit
Rd 8-10 mm
This item is a discontinued product!
Smallest selling unit: 10 piece
10piece
piece
Description
• With Ø 5.5 mm drill hole and beading
• Conductor holder of polyamide
• Conductor holder of polyamide
Technical data
Dimensions
| Length | 212 mm |
|---|
Technical data
| Mounting height | 38 mm |
|---|---|
| Conductor diameter, min. | 8 |
| Conductor diameter, max. | 10 |
| Conductor fastening type | With clamp clip |
| Application | Roof surface |
| Mounting type | Screw-on |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 210mm |
| Material | Copper |
Environmental Data
0,2634 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2634 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2634 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Mounting height
Fit
Item no.
157 LK-CU
212
38
Rd 8-10
5215382
157 LK-CU
Item no.
5215382
Length
212
Mounting height
38
Fit
Rd 8-10


