Roof cable holder for flat roofs, with raised cable bracket
Type 165 KRB-I
|Item no. 5218888
|EAN 4012195462972



Item no. / Type
5218888 / 165 KRB-I
Length
133,5 mm
Fit
FL 30 mm
Smallest selling unit: 9 piece
9piece
piece
Description
• Filling weight 1.3 kg (frost-resistant concrete)
• With cable holder, type 168 DIN 30
• Die-cast zinc cable holder, electrogalvanised
• Polyethylene sleeve, black
• With cable holder, type 168 DIN 30
• Die-cast zinc cable holder, electrogalvanised
• Polyethylene sleeve, black
Technical data
Dimensions
| Length | 133,5 mm |
|---|
Technical data
| Conductor fastening type | With clip |
|---|---|
| Application | Flat roof |
| Mounting type | Miscellaneous |
| ROHS-conformant | yes |
| Fit | FL 30 mm |
| Dimension | 8mm |
Environmental Data
0,7331 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7331 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7331 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Fit
Item no.
165 KRB-I
133,5
FL 30
5218888
165 KRB-I
Item no.
5218888
Length
133,5
Fit
FL 30

