Roller blind switch, 1 module
Type RS-BS SWGR1
Item no. 6120952
EAN 4012196570942



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Roller blind switch with electrical and mechanical lock, 1-pin, 10 A, 250 V~, with screwless terminals.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Labelling panel | no |
| Protection rating | IP20 |
| Nominal current | 10 A |
| Nominal voltage | 250 V |
| Surface version | Matt |
| Dimension | 45 x 45 |
| Transparent | no |
| Combination | Miscellaneous |
| Number of modules (for modular construction) | 1 |
| Version for | Switch, 1-pin |
| Operation type | Rocker |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Combination | Miscellaneous |
| Dimension | 10 A, 250 V |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | Modul 45® Switch |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Version for
Item no.
RS-BS SWGR1
Switch, 1-pin
6120952
RT-BS SWGR1
6120982
RS-BS SWGR1
Item no.
6120952
Version for
Switch, 1-pin
RT-BS SWGR1
Item no.
6120982

