Roller blind button, 1 module
Type RT-BS RW1
Item no. 6120980
EAN 4012196571055



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Roller blind button with electrical locking, 1-pin, 10 A, 250 V~, with screwless terminals.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Labelling panel | no |
| Protection rating | IP20 |
| Nominal current | 10 A |
| Nominal voltage | 250 V |
| Surface version | Matt |
| Dimension | 45 x 45 |
| Transparent | no |
| Combination | Miscellaneous |
| Number of modules (for modular construction) | 1 |
| Version for | Switch, 1 pin |
| Operation type | Rocker |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 10 A, 250 V |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® Switch |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RT-BS RW1
6120980
RT-BS SWGR1
6120982
RT-BS AL1
6120984
RT-BS RW1
Item no.
6120980
RT-BS SWGR1
Item no.
6120982
RT-BS AL1
Item no.
6120984

