Rod holder, 16 mm, with screw and anchor
Type 113 B-HD-16
Item no. 5412811
EAN 4012195752295



Item no. / Type
5412811 / 113 B-HD-16
Fit
Rd 16 mm
Smallest selling unit: 100 piece
100piece
piece
Description
• For air-termination and earth entry rods Rd 16
• Installed with crossbar and hexagonal bolts M6 x 16 (VA)
• With female thread M8 for screwing on and through hole for wood screws
• Pre-mounted with wood screw 5 x 60 and plastic anchor 8 x 40
• Installed with crossbar and hexagonal bolts M6 x 16 (VA)
• With female thread M8 for screwing on and through hole for wood screws
• Pre-mounted with wood screw 5 x 60 and plastic anchor 8 x 40
Technical data
Technical data
| Thread metric | 8 |
|---|---|
| Material of the crossbar | Die-cast zinc |
| Material of the base | Die-cast zinc |
| ROHS-conformant | yes |
| Rod fastening type | With screw clip |
| Holder fastening type | With anchor |
| Fit | Rd 16 mm |
| Dimension | 16mm |
| Surface | Copper-plated |
| Material | Die-cast zinc |
Environmental Data
0,1765 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1765 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1765 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
113 B-HD-16
Rd 16
5412811
113 B-HD-16
Item no.
5412811
Fit
Rd 16

