Rod holder, 16 mm
Type 113 ZN-16
Item no. 5412633
EAN 4012195446415



Item no. / Type
5412633 / 113 ZN-16
Fit
Rd 16 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• For air-termination and earth entry rods Rd 16
• Installed with crossbar and hexagonal bolts M6 x 16
• With female thread M8 or through hole Ø 7 mm
• Installed with crossbar and hexagonal bolts M6 x 16
• With female thread M8 or through hole Ø 7 mm
Technical data
Technical data
| Thread metric | 8 |
|---|---|
| Material of the crossbar | Die-cast zinc |
| Material of the base | Die-cast zinc |
| ROHS-conformant | yes |
| Rod fastening type | With screw clip |
| Holder fastening type | Drill hole with M thread |
| Fit | Rd 16 mm |
| Dimension | 16mm |
| Surface | Copper-plated |
| Material | Die-cast zinc |
Environmental Data
0,1695 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1695 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1695 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
113 ZN-16
Rd 16
5412633
113 ZN-16
Item no.
5412633
Fit
Rd 16

