Rod clamp
Type 108 B DIN
Item no. 5416566
EAN 4012195429678



Item no. / Type
5416566 / 108 B DIN
Fit
Rd 8-10/16 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Rod clamp for connecting round conductors Rd 8−10 to connector rods Rd 16
• Mounted with 2 hexagonal bolts M8 x 16 and M6 x 12
• Adapter from malleable iron
• Crossbar and bolts from hot dip galvanized steel
• Mounted with 2 hexagonal bolts M8 x 16 and M6 x 12
• Adapter from malleable iron
• Crossbar and bolts from hot dip galvanized steel
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Suitable for connection | Round conductor Rd 8-10 / Rd 16 |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10/16 mm |
| Dimension | 8-10mm |
| Surface | Hot-dip galvanised |
| Material | Cast steel |
Environmental Data
0,2078 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2078 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2078 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
108 B DIN
Rd 8-10/16
5416566
108 B DIN
Item no.
5416566
Fit
Rd 8-10/16

