RKSN2 9 with UT4 45
Type RKSN2 9 KU V25
Item no. 7429622
EAN 4012196086757



Item no. / Type
7429622 / RKSN2 9 KU V25
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette with all necessary system accessories for direct installation in all floor types with dry-care floor coverings for indoor use.
The scope of delivery contains:
- Cassette of nominal size 9 with cord outlet,
- Three UT4/45 universal supports, each for four Modul 45® devices.
Stainless steel cassette and cord outlet. 25 mm floor covering recess in the cassette.
The scope of delivery contains:
- Cassette of nominal size 9 with cord outlet,
- Three UT4/45 universal supports, each for four Modul 45® devices.
Stainless steel cassette and cord outlet. 25 mm floor covering recess in the cassette.
Technical data
Technical data
| Floor height, min. | 110 mm |
|---|---|
| Floor height, max. | 155 mm |
| Floor covering thickness | 25 mm |
| Height-adjustment range, min. | 110 mm |
| Height-adjustment range, max. | 155 mm |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| ROHS-conformant | Exempt |
| Material | Stainless steel 1.4301 |
Environmental Data
24,3703 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 24,3703 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 24,3703 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RKSN2 9 KU V25
7429622
RKSN2 9 KU V25
Item no.
7429622
