RKSN2 4 with UT3 45
Type RKSN2 4 KR V20
Item no. 7429678
EAN 4012196086870



Item no. / Type
7429678 / RKSN2 4 KR V20
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette with all necessary system accessories for direct installation in false ceilings for indoor use.
The scope of delivery contains a mounting lid and two UT3/45 universal supports, each for three Modul 45® devices.
The scope of delivery contains a mounting lid and two UT3/45 universal supports, each for three Modul 45® devices.
Technical data
Technical data
| Floor covering thickness | 20 mm |
|---|---|
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| ROHS-conformant | yes |
| Material | Stainless steel 1.4301 |
Environmental Data
20,1928 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 20,1928 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,1928 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RKSN2 4 KR V20
7429678
RKSN2 4 KR V20
Item no.
7429678
