RKS mounting support for UZD250-3
Type MT250-3 3BSRKS
Item no. 7407704
EAN 4012195112792



Item no. / Type
7407704 / MT250-3 3BSRKS
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support for mounting three APMT5 cover plates, which aid the installation of accessories under RKS frame cassettes in the UZD250-3 underfloor box.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
3,5159 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,5159 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,5159 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT250-3 3BSRKS
7407704
MT250-3 3BSRKS
Item no.
7407704
