RJ45 data connection module, Cat. 5e, shielded
Type ASM-C5 G
Item no. 6117325
EAN 4012196235155



Item no. / Type
With screening
Mounting opening
Smallest selling unit: 1 piece
1piece
piece
Description
Connection module Cat. 5e shielded, with an RJ 45 slot. Includes an EMC screen hood, a dust cover, a cable tie and mounting instructions. Suitable for installation in data technology supports of type DTG-2RM and DTS-2RM.
Technical data
Dimensions
| Length | 44 mm |
|---|---|
| Width | 24 mm |
| Height | 14,5 mm |
Technical data
| With screening | yes |
|---|---|
| ROHS-conformant | yes |
| Mounting opening | Type RM |
| Category | 5E |
| Product series | Modul 45® data technology |
Environmental Data
0,0486 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0486 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0486 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
With screening
Mounting opening
Item no.
ASM-C5 G
yes
Type RM
6117325
ASM-C5
no
Type RM
6117337
ASM-C5 GS
yes
Type C
6117343
ASM-C5 S
no
Type C
6117347
With screening
Mounting opening
ASM-C5 G
Item no.
6117325
With screening
yes
Mounting opening
Type RM
ASM-C5
Item no.
6117337
With screening
no
Mounting opening
Type RM
ASM-C5 GS
Item no.
6117343
With screening
yes
Mounting opening
Type C
ASM-C5 S
Item no.
6117347
With screening
no
Mounting opening
Type C

