Rising vertical bend for PYROLINE® Con S BSKH09-K0511 fire protection duct
Type BSKH09-VS0511
Item no. 7215652
EAN 4012197308742



Item no. / Type
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Rising vertical bend for PYROLINE® Con S fire protection duct, BSKH09-K0511, consisting of fibreglass lightweight concrete which is resistant to water and frost for the creation of vertical changes of direction (45°) of the duct. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.
Including connection screws and sealing strips.
Including connection screws and sealing strips.
Technical data
Dimensions
| Width | 238 mm |
|---|---|
| Dimension L | 204 mm |
| Dimension B | 238 mm |
| Dimension H | 140 mm |
| Dimension b | 110 mm |
| Dimension h | 50 mm |
Technical data
| Angle of the bend | 45 ° |
|---|---|
| Cover fastening | Loose |
| With perforation | no |
| Partitions possible | yes |
| Fire resistance class I − installation duct | 90 |
| Fire resistance class E − function maintenance | 30 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Dimension | 50x110 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con BSK |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
Item no.
BSKH09-VS0506
204
188
140
60
50
7215650
BSKH09-VS0511
204
238
140
110
50
7215652
BSKH09-VS0521
204
338
140
210
50
7215654
BSKH09-VS1021
227
338
195
210
105
7215656
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
BSKH09-VS0506
Item no.
7215650
Dimension L
204
Dimension B
188
Dimension H
140
Dimension b
60
Dimension h
50
BSKH09-VS0511
Item no.
7215652
Dimension L
204
Dimension B
238
Dimension H
140
Dimension b
110
Dimension h
50
BSKH09-VS0521
Item no.
7215654
Dimension L
204
Dimension B
338
Dimension H
140
Dimension b
210
Dimension h
50
BSKH09-VS1021
Item no.
7215656
Dimension L
227
Dimension B
338
Dimension H
195
Dimension b
210
Dimension h
105

