Rising vertical bend EI90 for PLCS D090810 fire protection duct
Type PLCS VR090810
Item no. 7217930
EAN 4012196836802



Item no. / Type
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Vertical bend, rising, for PYROLINE® Con S EI90 fire protection duct, type PLCS D090810, consisting of fibreglass light concrete which is resistant to water and frost for the creation of vertical changes of direction (45°) of the duct. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.
Including connection screws and sealing strips.
Including connection screws and sealing strips.
Technical data
Dimensions
| Dimension L | 225 mm |
|---|---|
| Dimension B | 248 mm |
| Dimension H | 190 mm |
| Dimension b | 100 mm |
| Dimension h | 80 mm |
Technical data
| Angle of the bend | 45 ° |
|---|---|
| Cover fastening | Loose |
| With perforation | no |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 100x80 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con PLC |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
Colour
Item no.
PLCS VR090810
225
248
190
100
80
Grey
7217930
PLCS VR091220
241
348
230
200
120
Grey
7217934
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
PLCS VR090810
Item no.
7217930
Dimension L
225
Dimension B
248
Dimension H
190
Dimension b
100
Dimension h
80
Colour
Grey
PLCS VR091220
Item no.
7217934
Dimension L
241
Dimension B
348
Dimension H
230
Dimension b
200
Dimension h
120
Colour
Grey


