Ring eyelet
Type 2084 K M6
Item no. 3463060
EAN 4012195307150



Item no. / Type
3463060 / 2084 K M6
Thread metric
6
Breaking load
1,15 kN
Smallest selling unit: 100 piece
100piece
piece
Description
Ring eyelet with metric internal thread.
Technical data
Dimensions
| Dimension L | 29 mm |
|---|---|
| Dimension b | 6 mm |
| Dimension d Ø | 10 mm |
| Dimension BØ | 10 mm |
| Dimension D | 22 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Breaking load | 1,15 kN |
| ROHS-conformant | yes |
| Thread length | 13 mm |
| Dimension | M6 |
| Surface | Electrogalvanised |
| Material | Die-cast zinc |
| Product series | Bolts and hooks |
Environmental Data
0,0576 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0576 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0576 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Thread metric
Breaking load
Item no.
2084 K M6
6
1,15
3463060
2084 K M6
Item no.
3463060
Thread metric
6
Breaking load
1,15
