Ridge conductor holder with tensioning spring
Type 132 U-CU
Item no. 5203023
EAN 4012195289746




Item no. / Type
5203023 / 132 U-CU
Mounting height
20 mm
Fit
RD 8 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• For round conductor Rd 8
• Clamping range 280-380 mm
• Clamping range 280-380 mm
Technical data
Dimensions
| Length | 275 mm |
|---|---|
| Width | 28 mm |
| Height | 28,3 mm |
Technical data
| Mounting height | 20 mm |
|---|---|
| Conductor diameter, min. | 8 |
| Conductor fastening type | With clip |
| Application | Ridge |
| Mounting type | Tensionable |
| ROHS-conformant | yes |
| Fit | RD 8 mm |
| Clamping range D, min. | 280 mm |
| Clamping range D, max. | 380 mm |
| Dimension | 8mm |
| Surface | Copper-plated |
| Material | Stainless steel 1.4301 |
Environmental Data
0,1062 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1062 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1062 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Mounting height
Fit
Item no.
132 U-CU
20
RD 8
5203023
132 U-CU
Item no.
5203023
Mounting height
20
Fit
RD 8


