RFT vertical access box
Type VAB RFT 300
Item no. 7428317
EAN 4012195396666



Item no. / Type
7428317 / VAB RFT 300
Smallest selling unit: 1 piece
1piece
piece
Description
Connection unit for raised floor trunking system of version "Header".
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Dimension b | 300 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 40 mm |
| Dimension | 300x40 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
5,8172 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8172 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,8172 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VAB RFT 300
7428317
VAB RFT 300
Item no.
7428317
