RFT trunking cover, blank
Type OT RFT 300 1
Item no. 7428188
EAN 4012195625063



Item no. / Type
7428188 / OT RFT 300 1
Smallest selling unit: 1 piece
1piece
piece
Description
Raised floor trunking lid for "Branch" or "Make-up" version. Version without knock-outs. Material thickness 1 mm.
Technical data
Dimensions
| Length | 600 mm |
|---|---|
| Width | 300 mm |
| Dimension b | 305 mm |
Technical data
| Plate thickness | 1 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 600x300 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
3,9014 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9014 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9014 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
OT RFT 300 1
7428188
OT RFT 300 1
Item no.
7428188
