RFT trunking connector
Type RFT CB
Item no. 7428228
EAN 4012195407669



Item no. / Type
7428228 / RFT CB
Smallest selling unit: 20 piece
20piece
piece
Description
Trunking connector for mechanical and electrical connection of raised floor trunking bases.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,092 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,092 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,092 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RFT CB
7428228
RFT CB
Item no.
7428228

