RFT trunking clamp
Type RK RFT
Item no. 7428446
EAN 4012195366829



Item no. / Type
7428446 / RK RFT
Smallest selling unit: 100 piece
100piece
piece
Description
For self-contacting cover installation on raised floor trunking bases.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Steel |
Environmental Data
0,0002 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0002 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0002 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RK RFT
7428446
RK RFT
Item no.
7428446

