RFT separating retainer
Type TW RFT 2400
Item no. 7428305
EAN 4012195473244




Item no. / Type
7428305 / TW RFT 2400
Smallest selling unit: 1 piece
1piece
piece
Description
Separating retainer for multi-draw division of a raised floor trunking. Self-contacting on mounting in the trunking base.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Dimension l | 2400 mm |
Technical data
| Plate thickness | 1 mm |
|---|---|
| ROHS-conformant | yes |
| Duct height, min. | 40 mm |
| Dimension | 2400x38x14 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
1,7064 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7064 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7064 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
TW RFT 2400
7428305
TW RFT 2400
Item no.
7428305

