RFT separating element 300 to 225
Type RFT C 300225
Item no. 7428400
EAN 4012195298861



Item no. / Type
7428400 / RFT C 300225
Smallest selling unit: 1 piece
1piece
piece
Description
Separating retainer to separate cables in raised floor trunking of size 300, in the case of a branch with a raised floor trunking of size 225.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 40 mm |
| Dimension | 297x225x16 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
2,7477 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,7477 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,7477 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RFT C 300225
7428400
RFT C 300225
Item no.
7428400

