RFT 300 trunking cover, with knock-out
Type OT KO RFT 300 1
Item no. 7428216
EAN 4012195740278




Item no. / Type
7428216 / OT KO RFT 300 1
Smallest selling unit: 1 piece
1piece
piece
Description
Raised floor trunking lid for "Branch" version. With 3 knock-outs 25 for the connection of flexible installation hoses.
Material thickness = 1 mm.
Material thickness = 1 mm.
Technical data
Dimensions
| Length | 600 mm |
|---|---|
| Width | 300 mm |
| Dimension b | 305 mm |
Technical data
| Plate thickness | 1 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 599x300x7 |
| Material | Steel |
Environmental Data
4,3885 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,3885 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,3885 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
OT KO RFT 300 1
7428216
OT KO RFT 300 1
Item no.
7428216
