RFT 225 trunking cover, with knock-out
Type OT KO RFT 225 1
Item no. 7428186
EAN 4012195775782



Item no. / Type
7428186 / OT KO RFT 225 1
Smallest selling unit: 1 piece
1piece
piece
Description
Raised floor trunking systems are suitable for routing electrical cables beneath raised floor plates. The system lengths of the ducts are adjusted to the system dimension of the raised floor plates. The ducts are used either for cable routing (header) or junctions (branch and make-up) and routing cables for connection to service outlets. Depending on the version, the ducts are available in the widths 225, 300 and 450 mm, and the height 40 mm. Please consult the planner section of the catalogue for more details on the use and on the usable cross-section.
The duct bases are divided into three-compartment ducts through the installation of self-contacting separating retainers. The duct lids are locked onto the duct bases using self-contacting duct clamps. The mounting means that all the metallic parts have an electrically conductive connection to each other.
The duct bases, duct lids and separating retainers are made of galvanised sheet steel with a zinc coating of 275 g/m².
The duct bases are divided into three-compartment ducts through the installation of self-contacting separating retainers. The duct lids are locked onto the duct bases using self-contacting duct clamps. The mounting means that all the metallic parts have an electrically conductive connection to each other.
The duct bases, duct lids and separating retainers are made of galvanised sheet steel with a zinc coating of 275 g/m².
Technical data
Dimensions
| Length | 600 mm |
|---|---|
| Width | 225 mm |
| Dimension b | 230 mm |
Technical data
| Plate thickness | 1 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 600x225 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
3,2914 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2914 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,2914 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
OT KO RFT 225 1
7428186
OT KO RFT 225 1
Item no.
7428186

