RFT 225 end piece
Type ES RFT 225 40
Item no. 7428224
EAN 4012195298427



Item no. / Type
7428224 / ES RFT 225 40
Smallest selling unit: 1 piece
1piece
piece
Description
For closing a raised floor trunking system.
Technical data
Dimensions
| Width | 225 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 40 mm |
| Dimension | 225x41x14 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,2386 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2386 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2386 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ES RFT 225 40
7428224
ES RFT 225 40
Item no.
7428224
