Remote signalling replacement connector for MultiBase
Type MB-FS
Item no. 5096693
EAN 4012195813484



Item no. / Type
5096693 / MB-FS
Smallest selling unit: 25 piece
25piece
piece
Description
Replacement telephony connector, 2-pole version, for MultiBase base
Technical data
Technical data
| Protection rating | IP20 |
|---|---|
| Pole version | 2 |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 3-polig |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 1,5 mm² |
|---|
Environmental Data
0,0003 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0003 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0003 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MB-FS
5096693
MB-FS
Item no.
5096693


