Release pliers
Type AKZ2
Item no. 6178533
EAN 4012196688791


Item no. / Type
6178533 / AKZ2
Smallest selling unit: 1 piece
1piece
piece
Description
To notch the bars down to the duct base.
Technical data
Dimensions
| Length | 240 mm |
|---|
Technical data
| Permitted temperature range, min. | -5 °C |
|---|---|
| Permitted temperature range, max. | 60 °C |
| Dimension | 250x55x56 mm |
| Material | Steel |
| Colour | Black |
| Material of the handle | Plastic |
| Product series | Accessories VK |
Environmental Data
0,0126 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0126 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0126 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (3)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
AKZ2
6178533
AKZ2
Item no.
6178533
