Reduction, PG thread
Type 107 R PG11- 7 PA
Item no. 2030705
EAN 4012195824350



Item no. / Type
Thread dimension, PG, internal
Thread dimension, PG, external
WAF
Smallest selling unit: 50 piece
50piece
piece
Description
Reduction with PG internal and external thread to DIN 40430 for mounting plastic cable glands on enclosures. Protection class IP54 without additional connecting seal. Protection class up to IP68 possible with additional connecting seal, e.g. O-ring or flat sealing ring.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| explosion-proof | no |
| Thread type: Internal thread | PG |
| Thread type: External thread | PG |
| Thread dimension, PG, internal | 7 |
| Thread dimension, PG, external | 11 |
| Nickel-plated | no |
| WAF | 22 |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Dimension | PG11-PG7 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC VM |
Dimensions
| Dimension L1 | 8 mm |
|---|---|
| Dimension L2 | 6 mm |
| Dimension L3 | 9,5 mm |
| Dimension E | 24 mm |
| Dimension D | 7,5 mm |
Environmental Data
0,0285 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0285 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0285 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread dimension, PG, internal
Thread dimension, PG, external
WAF
Item no.
107 R PG11- 7 PA
7
11
22
2030705
107 R PG13- 9 PA
9
13,5
24
2030713
107 R PG16- 9 PA
9
16
27
2030748
107 R PG16-11 PA
11
16
27
2030756
107 R PG21-11 PA
11
21
32
2030764
107 R PG21-13 PA
13,5
21
32
2030772
107 R PG21-16 PA
16
21
32
2030780
107 R PG29-16 PA
16
29
40
2030799
107 R PG29-21 PA
21
29
39
2030802
107 R PG36-29 PA
29
36
50
2030810
107 R PG36-21 PA
21
36
50
2030829
107 R PG42-29 PA
29
42
55
2030837
Thread dimension, PG, internal
Thread dimension, PG, external
WAF
107 R PG11- 7 PA
Item no.
2030705
Thread dimension, PG, internal
7
Thread dimension, PG, external
11
WAF
22
107 R PG13- 9 PA
Item no.
2030713
Thread dimension, PG, internal
9
Thread dimension, PG, external
13,5
WAF
24
107 R PG16- 9 PA
Item no.
2030748
Thread dimension, PG, internal
9
Thread dimension, PG, external
16
WAF
27
107 R PG16-11 PA
Item no.
2030756
Thread dimension, PG, internal
11
Thread dimension, PG, external
16
WAF
27
107 R PG21-11 PA
Item no.
2030764
Thread dimension, PG, internal
11
Thread dimension, PG, external
21
WAF
32
107 R PG21-13 PA
Item no.
2030772
Thread dimension, PG, internal
13,5
Thread dimension, PG, external
21
WAF
32
107 R PG21-16 PA
Item no.
2030780
Thread dimension, PG, internal
16
Thread dimension, PG, external
21
WAF
32
107 R PG29-16 PA
Item no.
2030799
Thread dimension, PG, internal
16
Thread dimension, PG, external
29
WAF
40
107 R PG29-21 PA
Item no.
2030802
Thread dimension, PG, internal
21
Thread dimension, PG, external
29
WAF
39
107 R PG36-29 PA
Item no.
2030810
Thread dimension, PG, internal
29
Thread dimension, PG, external
36
WAF
50
107 R PG36-21 PA
Item no.
2030829
Thread dimension, PG, internal
21
Thread dimension, PG, external
36
WAF
50
107 R PG42-29 PA
Item no.
2030837
Thread dimension, PG, internal
29
Thread dimension, PG, external
42
WAF
55
