Reduction, PG thread
Type 167 R MS PG13-11
Item no. 2089130
EAN 4012195193036




Item no. / Type
Thread dimension, PG, internal
Thread dimension, PG, external
Smallest selling unit: 50 piece
50piece
piece
Description
Reduction (Part H) to DIN 46320, with Pg thread to DIN 40430, as a transition from a PG thread hole to a smaller cable gland.
* Prices according to DEL notation.
* Prices according to DEL notation.
Technical data
Technical data
| explosion-proof | no |
|---|---|
| Thread type: Internal thread | PG |
| Thread type: External thread | PG |
| Thread dimension, PG, internal | 11 |
| Thread dimension, PG, external | 13,5 |
| Nickel-plated | yes |
| ROHS-conformant | Exempt |
| Thread length | 6,5 mm |
| Dimension | PG13,5-PG11 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L1 | 6,5 mm |
|---|---|
| Dimension L2 | 2,5 mm |
| Dimension D | 22 mm |
Environmental Data
0,0137 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0137 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0137 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Thread dimension, PG, internal
Thread dimension, PG, external
Item no.
167 R MS PG9-7
2089028
167 R MS PG11-7
7
11
2089041
167 R MS PG11-9
9
11
2089076
167 R MS PG13-7
7
13,5
2089092
167 R MS PG13-9
7
13,5
2089114
167 R MS PG13-11
11
13,5
2089130
167 R MS PG16-9
9
16
2089157
167 R MS PG16-11
11
16
2089173
167 R MS PG16-13
13,5
16
2089203
167 R MS PG21-11
11
21
2089238
167 R MS PG21-13
13,5
21
2089254
167 R MS PG21-16
16
21
2089270
167 R MS PG29-16
16
29
2089297
167 R MS PG29-21
21
29
2089319
167 R MS PG36-21
21
36
2089335
167 R MS PG36-29
29
36
2089351
167 R MS PG42-36
36
42
2089408
167 R MS PG48-36
36
48
2089424
167 R MS PG48-42
42
48
2089440
Thread dimension, PG, internal
Thread dimension, PG, external
167 R MS PG9-7
Item no.
2089028
167 R MS PG11-7
Item no.
2089041
Thread dimension, PG, internal
7
Thread dimension, PG, external
11
167 R MS PG11-9
Item no.
2089076
Thread dimension, PG, internal
9
Thread dimension, PG, external
11
167 R MS PG13-7
Item no.
2089092
Thread dimension, PG, internal
7
Thread dimension, PG, external
13,5
167 R MS PG13-9
Item no.
2089114
Thread dimension, PG, internal
7
Thread dimension, PG, external
13,5
167 R MS PG13-11
Item no.
2089130
Thread dimension, PG, internal
11
Thread dimension, PG, external
13,5
167 R MS PG16-9
Item no.
2089157
Thread dimension, PG, internal
9
Thread dimension, PG, external
16
167 R MS PG16-11
Item no.
2089173
Thread dimension, PG, internal
11
Thread dimension, PG, external
16
167 R MS PG16-13
Item no.
2089203
Thread dimension, PG, internal
13,5
Thread dimension, PG, external
16
167 R MS PG21-11
Item no.
2089238
Thread dimension, PG, internal
11
Thread dimension, PG, external
21
167 R MS PG21-13
Item no.
2089254
Thread dimension, PG, internal
13,5
Thread dimension, PG, external
21
167 R MS PG21-16
Item no.
2089270
Thread dimension, PG, internal
16
Thread dimension, PG, external
21
167 R MS PG29-16
Item no.
2089297
Thread dimension, PG, internal
16
Thread dimension, PG, external
29
167 R MS PG29-21
Item no.
2089319
Thread dimension, PG, internal
21
Thread dimension, PG, external
29
167 R MS PG36-21
Item no.
2089335
Thread dimension, PG, internal
21
Thread dimension, PG, external
36
167 R MS PG36-29
Item no.
2089351
Thread dimension, PG, internal
29
Thread dimension, PG, external
36
167 R MS PG42-36
Item no.
2089408
Thread dimension, PG, internal
36
Thread dimension, PG, external
42
167 R MS PG48-36
Item no.
2089424
Thread dimension, PG, internal
36
Thread dimension, PG, external
48
167 R MS PG48-42
Item no.
2089440
Thread dimension, PG, internal
42
Thread dimension, PG, external
48

