Reduction, metric thread
Type 107 R M20-12 PA
Item no. 2030616
EAN 4012195377412



Item no. / Type
Thread dimension, metric, internal
Thread dimension, metric, external
WAF
Smallest selling unit: 100 piece
100piece
piece
Description
Reduction with metric internal and external thread for mounting plastic cable glands on enclosures. Protection class IP54 without additional connecting seal. Protection class up to IP68 possible with additional connecting seal, e.g. O-ring or flat sealing ring.
Technical data
Dimensions
| Dimension L | 12 mm |
|---|---|
| Dimension L1 | 8 mm |
| Dimension L2 | 4 mm |
| Dimension L3 | 12 mm |
| Dimension E | 26,5 mm |
Technical data
| Halogen-free | yes |
|---|---|
| explosion-proof | no |
| Thread type: Internal thread | Metric |
| Thread type: External thread | Metric |
| Thread dimension, metric, internal | 12 |
| Thread dimension, metric, external | 20 |
| Nickel-plated | no |
| WAF | 24 |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Dimension | M20-M12 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC VM |
Environmental Data
0,0157 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0157 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0157 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread dimension, metric, internal
Thread dimension, metric, external
WAF
Item no.
107 R M20-12 PA
12
20
24
2030616
107 R M20-16 PA
16
20
24
2030619
107 R M25-12 PA
12
25
29
2030624
107 R M25-16 PA
16
25
29
2030626
107 R M25-20 PA
20
25
29
2030628
107 R M32-12 PA
12
32
36
2030632
107 R M32-16 PA
16
32
36
2030634
107 R M32-20 PA
20
32
36
2030637
107 R M32-25 PA
25
32
36
2030640
107 R M40-16 PA
16
40
46
2030643
107 R M40-20 PA
20
40
46
2030646
107 R M40-25 PA
25
40
46
2030649
107 R M40-32 PA
32
40
46
2030652
107 R M50-20 PA
20
50
55
2030655
107 R M50-25 PA
25
50
55
2030659
107 R M50-32 PA
32
50
55
2030661
107 R M50-40 PA
40
50
55
2030664
107 R M63-25 PA
25
63
68
2030667
107 R M63-32 PA
32
63
68
2030670
107 R M63-40 PA
40
63
68
2030673
107 R M63-50 PA
50
63
68
2030675
Thread dimension, metric, internal
Thread dimension, metric, external
WAF
107 R M20-12 PA
Item no.
2030616
Thread dimension, metric, internal
12
Thread dimension, metric, external
20
WAF
24
107 R M20-16 PA
Item no.
2030619
Thread dimension, metric, internal
16
Thread dimension, metric, external
20
WAF
24
107 R M25-12 PA
Item no.
2030624
Thread dimension, metric, internal
12
Thread dimension, metric, external
25
WAF
29
107 R M25-16 PA
Item no.
2030626
Thread dimension, metric, internal
16
Thread dimension, metric, external
25
WAF
29
107 R M25-20 PA
Item no.
2030628
Thread dimension, metric, internal
20
Thread dimension, metric, external
25
WAF
29
107 R M32-12 PA
Item no.
2030632
Thread dimension, metric, internal
12
Thread dimension, metric, external
32
WAF
36
107 R M32-16 PA
Item no.
2030634
Thread dimension, metric, internal
16
Thread dimension, metric, external
32
WAF
36
107 R M32-20 PA
Item no.
2030637
Thread dimension, metric, internal
20
Thread dimension, metric, external
32
WAF
36
107 R M32-25 PA
Item no.
2030640
Thread dimension, metric, internal
25
Thread dimension, metric, external
32
WAF
36
107 R M40-16 PA
Item no.
2030643
Thread dimension, metric, internal
16
Thread dimension, metric, external
40
WAF
46
107 R M40-20 PA
Item no.
2030646
Thread dimension, metric, internal
20
Thread dimension, metric, external
40
WAF
46
107 R M40-25 PA
Item no.
2030649
Thread dimension, metric, internal
25
Thread dimension, metric, external
40
WAF
46
107 R M40-32 PA
Item no.
2030652
Thread dimension, metric, internal
32
Thread dimension, metric, external
40
WAF
46
107 R M50-20 PA
Item no.
2030655
Thread dimension, metric, internal
20
Thread dimension, metric, external
50
WAF
55
107 R M50-25 PA
Item no.
2030659
Thread dimension, metric, internal
25
Thread dimension, metric, external
50
WAF
55
107 R M50-32 PA
Item no.
2030661
Thread dimension, metric, internal
32
Thread dimension, metric, external
50
WAF
55
107 R M50-40 PA
Item no.
2030664
Thread dimension, metric, internal
40
Thread dimension, metric, external
50
WAF
55
107 R M63-25 PA
Item no.
2030667
Thread dimension, metric, internal
25
Thread dimension, metric, external
63
WAF
68
107 R M63-32 PA
Item no.
2030670
Thread dimension, metric, internal
32
Thread dimension, metric, external
63
WAF
68
107 R M63-40 PA
Item no.
2030673
Thread dimension, metric, internal
40
Thread dimension, metric, external
63
WAF
68
107 R M63-50 PA
Item no.
2030675
Thread dimension, metric, internal
50
Thread dimension, metric, external
63
WAF
68
