Reduction, metric thread
Type 167 R MS M16-12
Item no. 2089505
EAN 4012195475392




Item no. / Type
Thread dimension, metric, internal
Thread dimension, metric, external
Smallest selling unit: 50 piece
50piece
piece
Description
Reduction (Part H) in accordance with DIN 46320, with metric thread to DIN EN 60423 or ISO 68.
* Prices according to DEL notation.
* Prices according to DEL notation.
Technical data
Technical data
| explosion-proof | no |
|---|---|
| Thread type: Internal thread | Metric |
| Thread type: External thread | Metric |
| Thread dimension, metric, internal | 12 |
| Thread dimension, metric, external | 16 |
| Nickel-plated | yes |
| ROHS-conformant | Exempt |
| Thread length | 6 mm |
| Dimension | M16-M12 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L1 | 6 mm |
|---|---|
| Dimension L2 | 2,5 mm |
| Dimension D | 20 mm |
Environmental Data
0,0226 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0226 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0226 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread dimension, metric, internal
Thread dimension, metric, external
Item no.
167 R MS M16-12
12
16
2089505
167 R MS M20-12
12
20
2089513
167 R MS M20-16
16
20
2089521
167 R MS M25-16
16
25
2089548
167 R MS M25-20
20
25
2089556
167 R MS M32-20
20
32
2089564
167 R MS M32-25
25
32
2089572
167 R MS M40-25
25
40
2089580
167 R MS M40-32
32
40
2089599
167 R MS M50-32
32
50
2089602
167 R MS M50-40
40
50
2089610
167 R MS M63-40
40
63
2089629
167 R MS M63-50
50
63
2089637
Thread dimension, metric, internal
Thread dimension, metric, external
167 R MS M16-12
Item no.
2089505
Thread dimension, metric, internal
12
Thread dimension, metric, external
16
167 R MS M20-12
Item no.
2089513
Thread dimension, metric, internal
12
Thread dimension, metric, external
20
167 R MS M20-16
Item no.
2089521
Thread dimension, metric, internal
16
Thread dimension, metric, external
20
167 R MS M25-16
Item no.
2089548
Thread dimension, metric, internal
16
Thread dimension, metric, external
25
167 R MS M25-20
Item no.
2089556
Thread dimension, metric, internal
20
Thread dimension, metric, external
25
167 R MS M32-20
Item no.
2089564
Thread dimension, metric, internal
20
Thread dimension, metric, external
32
167 R MS M32-25
Item no.
2089572
Thread dimension, metric, internal
25
Thread dimension, metric, external
32
167 R MS M40-25
Item no.
2089580
Thread dimension, metric, internal
25
Thread dimension, metric, external
40
167 R MS M40-32
Item no.
2089599
Thread dimension, metric, internal
32
Thread dimension, metric, external
40
167 R MS M50-32
Item no.
2089602
Thread dimension, metric, internal
32
Thread dimension, metric, external
50
167 R MS M50-40
Item no.
2089610
Thread dimension, metric, internal
40
Thread dimension, metric, external
50
167 R MS M63-40
Item no.
2089629
Thread dimension, metric, internal
40
Thread dimension, metric, external
63
167 R MS M63-50
Item no.
2089637
Thread dimension, metric, internal
50
Thread dimension, metric, external
63

